Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.047. - Flange plate
Bill of material
2480.047.00750
BC
Order No.
2480.047.00750
DOC
Catalog page
2480_13_00750_bv
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
A
External dimensions
60.000 mm
B
32.000 mm
C
Thickness
30.000 mm
D1
11.000 mm
D2
18.000 mm
T1
11.000 mm
D3
9.000 mm
D4
15.000 mm
T2
9.000 mm
E
28.100 mm
F
20.000 mm
I
19.000 mm
GEW
Weight
0.848 kg
TYP
12.000 mm
ZTC
Customs tariff number
84879090
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.