Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.047. - Flange plate
Bill of material
2480.047.05000
BC
Order No
2480.047.05000
DOC
Catalog page
2480_13_05000_bv
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
A
External dimensions
130.000 mm
B
88.900 mm
C
Thickness
50.000 mm
D1
17.500 mm
D2
26.000 mm
T1
17.500 mm
D3
11.000 mm
D4
18.000 mm
T2
11.000 mm
E
39.000 mm
F
80.000 mm
I
36.000 mm
GEW
Weight
6.633 kg
TYP
12.000 mm
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.