Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.048. - Flange plate horizontal, to WDX-Standard
Bill of material
2480.048.01500
BC
Order No
2480.048.01500
IDNR
Order No.
2480.048.01500
DOC
Catalog page
2480_12_01500_bv
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
G
13.500 mm
L
57.000 mm
L1
28.300 mm
M
80.000 mm
N
12.000 mm
P
45.000 mm
P1
27.800 mm
P2
42.000
D1
9.000 mm
D2
15.000 mm
T
8.000 mm
NM
10.000 mm
GEW
Weight
0.648 kg
TYP
48.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.