Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.051. - Clamping flange
Bill of material
2480.051.01.00030
BC
Order No
DOC
Catalog page
2482_74_bv
ZD
Cylinder diameter
19.000 mm
ZD1
19.000 mm
A
External dimension
45.000 mm
B
Stichmass Befestigung
32.000 mm
C
Width
25.000 mm
H
Thickness
9.000 mm
D
7.000 mm
R
1.000 mm
GEW
Weight
0.050 kg
TYP
14
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.