Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.051. - Clamping flange
Bill of material
2480.051.00150
BC
Order No
2480.051.00150
DOC
Catalog page
2480_22_bv
ZD
Cylinder diameter
24.900 mm
ZD1
25.000 mm
A
External dimension
50.000 mm
B
Stichmass Befestigung
38.000 mm
C
Width
30.000 mm
H
Thickness
9.000 mm
D
6.600 mm
R
1.000 mm
GEW
Weight
0.060 kg
TYP
14
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.