Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.053. - Pedestal foot clamp
Bill of material
2480.053.00150
BC
Order No
2480.053.00150
DOC
Catalog page
2480_21_bv
ZD
Cylinder diameter
24.900 mm
ZD1
25.000 mm
L
Length
54.000 mm
B
Width
52.000 mm
H
Height
30.000 mm
A1
38.000 mm
A2
36.000 mm
D1
8.000 mm
D2
8.400 mm
D3
13.500 mm
D4
Inside diameter
25.000 mm
D5
27.000 mm
ARN
12.500 mm
T
7.000 mm
GEW
Weight
0.358 kg
ZTC
Customs tariff number
82073010
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D