Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.054. - Clamping flange
Bill of material
2480.054.00150
BC
Order No
2480.054.00150
DOC
Catalog page
2480_21_bv
ZD
Cylinder diameter
24.900 mm
ZD1
25.000 mm
A
External dimension
50.000 mm
C
Width
30.000 mm
H
Thickness
9.000 mm
D
7.000 mm
E1
Stichmass Befestigung
34.000 mm
E2
Stichmass Befestigung
18.000 mm
R
1.000 mm
GEW
Weight
0.060 kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D