Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.055. - Clamping flange, round
Bill of material
2480.055.01500
BC
Order No.
2480.055.01500
DOC
Catalog page
2480_12_01500_bv
A
External dimension
122.000 mm
B
Stichmass Befestigung
73.500 mm
H
Thickness
16.000 mm
D
11.000 mm
R
2.500 mm
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
GEW
Weight
0.910 kg
TYP
5.000 mm
ZTC
Customs tariff number
84879090
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.