Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.055. - Clamping flange, round
Bill of material
2480.055.05000
BC
Order No
2480.055.05000
DOC
Catalog page
2480_13_05000_bv
A
External dimension
175.000 mm
B
Stichmass Befestigung
109.500 mm
H
Thickness
21.000 mm
D
13.500 mm
R
2.500 mm
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
GEW
Weight
2.093 kg
TYP
5.000 mm
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.