Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.055. - Clamping flange, round
Bill of material
2480.055.00500
BC
Order No.
2480.055.00500
DOC
Catalog page
2480_13_00500_bv
A
External dimension
86.000 mm
B
Stichmass Befestigung
50.000 mm
H
Thickness
13.000 mm
D
9.000 mm
R
1.000 mm
ZD
Cylinder diameter
45.200 mm
ZD1
45.000 mm
GEW
Weight
0.429 kg
TYP
5.000 mm
ZTC
Customs tariff number
84879090
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.