Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.057. - Clamping flange, square
Bill of material
2480.057.050.10
BC
Order No
2480.057.050.10
DOC
Catalog page
A
External dimension
70.000 mm
B
Stichmass Befestigung
56.500 mm
H
Thickness
13.000 mm
D
9.000 mm
R
1.000 mm
ZD
Cylinder diameter
50.000 mm
ZD1
50.000 mm
GEW
Weight
0.300 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.