Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.057. - Clamping flange, square
Bill of material
2480.057.03.01000
BC
Order No.
DOC
Catalog page
2487_12_01000_bv
A
External dimension
mm
B
Stichmass Befestigung
mm
H
Thickness
16.000 mm
D
11.000 mm
R
2.000 mm
ZD
Cylinder diameter
63.200 mm
ZD1
63.200 mm
GEW
Weight
kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.