Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.057. - Clamping flange, square
Bill of material
2480.057.00150
BC
Order No
2480.057.00150
DOC
Catalog page
2480_22_bv
A
External dimension
45.000 mm
B
Stichmass Befestigung
35.000 mm
H
Thickness
9.000 mm
D
7.000 mm
R
1.000 mm
ZD
Cylinder diameter
32.000 mm
ZD1
32.000 mm
GEW
Weight
0.086 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.