Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.057. - Clamping flange, square
Bill of material
2480.057.03000
BC
Order No.
2480.057.03000
DOC
Catalog page
2480_13_03000_bv
A
External dimension
110.000 mm
B
Stichmass Befestigung
92.000 mm
H
Thickness
18.000 mm
D
13.500 mm
R
2.500 mm
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
GEW
Weight
0.704 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.