Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.057. - Clamping flange, square
Bill of material
2480.057.00500
BC
Order No
2480.057.00500
DOC
Catalog page
2480_13_00500_bv
A
External dimension
64.000 mm
B
Stichmass Befestigung
50.000 mm
H
Thickness
13.000 mm
D
9.000 mm
R
1.000 mm
ZD
Cylinder diameter
45.200 mm
ZD1
45.000 mm
GEW
Weight
0.254 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.