Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.057. - Clamping flange, square
Bill of material
2480.057.03.063.15
BC
Order No
DOC
Catalog page
A
External dimension
mm
B
Stichmass Befestigung
mm
H
Thickness
16.000 mm
D
11.000 mm
R
1.500 mm
ZD
Cylinder diameter
63.000 mm
ZD1
63.000 mm
GEW
Weight
kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.