Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.058. - Clamping flange, square
Bill of material
2480.058.01500
IDNR
Order No
2480.058.01500
DOC
Catalog page
2490_14_04700_bv
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
A
External dimension
90.000 mm
B
Stichmass Befestigung
73.500 mm
H
Thickness
16.000 mm
D
11.000 mm
R
1.500 mm
GEW
Weight
0.460 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.