Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.064. - Clamping flange, square
Bill of material
2480.064.05000
BC
Order No
2480.064.05000
DOC
Catalog page
2480_13_05000_bv
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
A
External dimension
130.000 mm
B
Stichmass Befestigung
109.500 mm
H
Thickness
32.500 mm
H1
10.500 mm
D
13.500 mm
D1
20.000 mm
T
8.500 mm
R
2.500 mm
GEW
Weight
1.418 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.