Catalog navigation
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
FIBRO
Description
2480.15.00150. - Gasdruckfeder, Standard
Bill of material
2480.15.00150.038
BC
Order No.
DOC
Catalog page
2480_15_00150.pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
170.000 daN
P
Filling pressure
150.000 bar
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
LN
Pressed length
mm
L
Length
mm
SD
Piston rod diameter
12.000 mm
ZD
Cylinder diameter
32.000 mm
GASVOL
l
GEW
Weight
kg
ZTC
Customs tariff number
84879090
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D