Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
FIBRO
Description
2480.15.07500. - Gas spring, Standard
Bill of material
2480.15.07500.113
BC
Order No
DOC
Catalog page
2480_15_07500_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
SHL
FA
Initial spring force
7540 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZD
Cylinder diameter
150.000 mm
SD
Piston rod diameter
80.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
27.500 mm
GASVOL
l
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D