Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FIBRO
Description
2480.33. - Gas spring with hexagonal flange
Bill of material
2480.33.00050.125
BC
Order No
DOC
Catalog page
2480_33_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
daN
P
Filling pressure
bar
FE
Final spring force
daN
HUBMAX
Stroke max.
125.000 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
daN
LN
Pressed length
167.000 mm
L
Length
292.000 mm
SD
Piston rod diameter
12.000 mm
ZD
Cylinder diameter
24.900 mm
SW
32.000 mm
CO
Colour
GEW
Weight
0.390 kg
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D