Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2482250000 - APG 1.5 L
Bill of material
Weidmueller 2482250000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2482250000
MANUTYPEDESC
Manufacturer Type Description
APG 1.5 L
DESCSHORT
Short Description
Plug (terminal) PUSH IN, 1.5 mm², 500, 17.5 A, Number of poles: 1, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118494280
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D