Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2482410000 - APG 1.5/8
Bill of material
Weidmueller 2482410000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2482410000
MANUTYPEDESC
Manufacturer Type Description
APG 1.5/8
DESCSHORT
Short Description
Plug (terminal) PUSH IN, 1.5 mm², 500, 17.5 A, Number of poles: 8, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118494471
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D