Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2482520000 - AEP PGTB 1.5 4C/2 BL
Bill of material
Weidmueller 2482520000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2482520000
MANUTYPEDESC
Manufacturer Type Description
AEP PGTB 1.5 4C/2 BL
DESCSHORT
Short Description
End and partition plate for terminals, 77.9 mm x 2.1 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118493986
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
blue
BAC140
Combustibility class
V0
BAE496
min. thickness
2.100 mm
AAF040
Mass
0.002 kg
BAA020
height
77.795 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D