Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
FIBRO
Description
2484.13.00750. - LCF Gas Spring, damped
Bill of material
2484.13.00750.080
BC
Order No
DOC
Catalog page
2484_13_00750_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
750 daN
PA
Filling pressure
150 bar
FE
Final spring force
1215.000 daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
750.000 daN
ZD
Cylinder diameter
50.200 mm
SD
Piston rod diameter
25.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
17.500 mm
GASVOL
l
PFAKTOR
1.620 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D