Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2484420200 - SAIE-M12S-CD-2.0A HW
Bill of material
Weidmueller 2484420200
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2484420200
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-CD-2.0A HW
DESCSHORT
Short Description
Round plug ,Built-in (with cable) M12, Number of poles: 5, Cable glands: PG 9
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4050118495935
MANUNAME
Manufacturer Name
Weidmueller Group
AAB733
Cable length
2 m
AAC044
With thread
Yes
AAC049
PE connection present
No
AAC076
Coding (head 1)
A-coded
AAC103
shield connection present
Yes
AAC108
Degree of protection (IP), mounted
IP68
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS496
Screw-in thread
M12
BAA295
Degree of soiling
3
BAH005
rated voltage
125 V
AAF040
Mass
0.120 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D