Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
FIBRO
Description
2485.15.01500. - Gas spring, with low build height
Bill of material
2485.15.01500.050
BC
Order No
DOC
Catalog page
2485_15_01500_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
1530 daN
PA
Filling pressure
150 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
1530.000 daN
ZD
Zyklinderrohrdurchmesser
75.000 mm
SD
Piston rod diameter
36.000 mm
LN
Pressed length
mm
L
mm
GASVOL
l
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D