Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
FIBRO
Description
2486.12.01500. - Gas spring SPEED CONTROL, cushioned
Bill of material
2486.12.01500.160
BC
Order No.
DOC
Catalog page
2486_12_01500_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
1500 daN
PA
Filling pressure
150 bar
FE
1899.000 daN
HUBMAX
Stroke max.
mm
FMAX
Final spring force
1899 daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
1500.000 daN
ZD
Cylinder diameter
95.200 mm
SD
Piston rod diameter
36.000 mm
LN
Pressed length
mm
L
Length
mm
LHUB
mm
ARN
24.000 mm
GASVOL
l
PFAKTOR
1.266 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D