Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
FIBRO
Description
2487.12.01000. .1 - Gas spring POWERLINE
Bill of material
2487.12.01000.038.1
BC
Order No
DOC
Catalog page
2487_12_01000_1_pdf mm
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
1000 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZD
Cylinder diameter
50.200 mm
SD
Piston rod diameter
28.000 mm
L
Length
mm
ARN
17.500 mm
GASVOL
l
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D