Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
FIBRO
Description
2487.12.20000. - Gas spring POWERLINE
Bill of material
2487.12.20000.050
BC
Order No.
DOC
Catalog page
2487_12_20000_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
20000 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZD
Cylinder diameter
195.000 mm
SD
Piston rod diameter
130.000 mm
L
Length
mm
ARN
33.500 mm
GASVOL
l
GEW
Weight
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D