Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
FIBRO
Description
2487.12.33.00350. - Gas spring POWERLINE with reinforced spring base
Bill of material
2487.12.33.00350.032
BC
Order No
DOC
Catalog page
2487_12_33_00350_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
350 daN
PA
Filling pressure
180 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
350.000 daN
ZD
Cylinder diameter
32.000 mm
SD
Piston rod diameter
16.000 mm
LN
Pressed length
mm
L
Length
mm
LH
mm
ARN
12.500 mm
GASVOL
l
PFAKTOR
mm
ZTC
Customs tariff number
84879090
GEW
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D