Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
FIBRO
Description
2487.12.33.02400. - Gas spring POWERLINE with reinforced spring base
Bill of material
2487.12.33.02400.038
BC
Order No
DOC
Catalog page
2487_12_33_02400_pdf
IER
Installation guidelines
GDF_Einbaurichtlinien.pdf
FA
Initial spring force
2400 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
2400.000 daN
ZD
Cylinder diameter
75.200 mm
SD
Piston rod diameter
45.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
21.000 mm
GASVOL
l
PFAKTOR
mm
ZTC
Customs tariff number
84879090
GEW
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D