Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
FIBRO
Description
2487.15.33.04200. - Gas spring POWERLINE with reinforced spring base
Bill of material
2487.15.33.04200.038
BC
Order No
DOC
Catalog page
2487_15_33_04200.pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
4240 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZD
Cylinder diameter
95.000 mm
SD
Piston rod diameter
60.000 mm
L
Length
mm
ARN
24.000 mm
GASVOL
l
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D