Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
FIBRO
Description
2487.82.01000. - Gas spring with male fixing thread, POWERLINE
Bill of material
2487.82.01000.038
BC
Order No
DOC
Catalog page
2487_82_01000_pdf
IER
Installation guidelines
Installation guidelines.pdf
NENN
1000.000 daN
FA
Initial spring force
920 daN
PA
Filling pressure
150.000 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
920.000 daN
ZD
Cylinder diameter
50.200 mm
SD
Piston rod diameter
28.000 mm
LN
Pressed length
mm
L
Length
mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D