Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
FIBRO
Description
2488.94.13.04200. - Gas spring HEAVY DUTY, for composite panel, with connecting nipple
Bill of material
2488.94.13.04200.100
BC
Order No.
DOC
Catalog page
2488_94_13_04200_pdf
HUBMAX
Stroke max.
mm
FA
Initial spring force
4200 daN
FMAX
Final spring force
daN
PA
150 bar
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
Spring force at stroke
4200.000 daN
ZD
Cylinder diameter
95.200 mm
SD
Piston rod diameter
60.000 mm
LN
Pressed length
mm
L
mm
LHUB
mm
ARN
24.000 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D