Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
FIBRO
Description
2488.94.13.06600. - Gas spring HEAVY DUTY, for composite panel, with connecting nipple
Bill of material
2488.94.13.06600.100
BC
Order No
DOC
Catalog page
2488_94_13_06600_pdf
HUBMAX
Stroke max.
mm
FA
Initial spring force
6630 daN
FMAX
Final spring force
daN
PA
150 bar
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
Spring force at stroke
6630.000 daN
ZD
Cylinder diameter
120.200 mm
SD
Piston rod diameter
75.000 mm
LN
Pressed length
mm
L
mm
LHUB
mm
ARN
25.500 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
94879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D