Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2489.16. - Controllable gas spring, passive
Bill of material
2489.16.03000
BC
Order No
2489.16.03000
IDNR
Nennkraft
3000.000 daN
NH
Stroke max.
30.000 mm
H
Stroke
mm
D
Cylinder diameter
120.000 mm
D1
Piston rod diameter
50.000 mm
L
Length
220.000 mm
C
Anschluss Ventilblock
140.000 mm
D3
Teilkreis Befestigung
80.000 mm
M
Befestigungs Gewinde
10.000 mm
B
Lage Einstich oben
25.500 mm
MK
Core
8.500 mm
MKT
Kernlochtiefe
19.000 mm
MT
Thread depth
16.000 mm
DE
Durchmesser Haltenut
112.000 mm
E
Breite Haltenut
7.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D