Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
FIBRO
Description
2490.15.01800. - Compact gas spring
Bill of material
2490.15.01800.025
BC
Order No
DOC
Catalog page
2490_15_01800.pdf
IER
Installation guidelines
Installation guidelines.pdf
LN
Pressed length
mm
FA
Initial spring force
1885 daN
PA
150 bar
FE
Final spring force
daN
HUBMAX
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
1885.000 daN
ZD
Cylinder diameter
50.000 mm
SD
Piston rod diameter
25.000 mm
L
mm
GASVOL
l
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D