Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2490380000 - AEP 2C 10/16
Bill of material
Weidmueller 2490380000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2490380000
MANUTYPEDESC
Manufacturer Type Description
AEP 2C 10/16
DESCSHORT
Short Description
End plate (terminals) 78.83 mm x 2.1 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118500820
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAE496
min. thickness
2.100 mm
AAF040
Mass
0.004 kg
BAA020
height
78.833 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D