Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2490590000 - A3C 10 PE
Bill of material
Weidmueller 2490590000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2490590000
MANUTYPEDESC
Manufacturer Type Description
A3C 10 PE
DESCSHORT
Short Description
PE terminal, PUSH IN, 10 mm², 1000 V, Number of connections: 3, Number of levels: 1, Green/yellow, orange
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118500929
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAP403
Number of contact points per level
3
AAP530
Number of levels
1
BAA351
color
green-yellow
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD570
PEN function possible
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.050 kg
BAB577
depth
51.45 mm
BAA020
height
101.489 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D