Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FIBRO
Description
2495.13.02500. - Manifold-Cylinder 2500 daN, standard
Bill of material
2495.13.02500.038
BC
Order No
TYPDESC
Federtyp
STANDARD mm
HUBMAX
Stroke max.
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
NENN
Nennkraft
2500 daN
ZD
Cylinder diameter
70.000 mm
SD
Piston rod diameter
25.400 mm
NM
Thread size
M64x2
L
Length
mm
LMIN
Length
mm
T
Screw-in length
17.000 mm
GL
Thread length
16.000 mm
D1
59.500 mm
DK
Kernlochdurchmesser
62.000 mm
M
Thread
64 mm
KSD
Kolbenscheibendurchmesser
53.000 mm
KSH
Kolbenscheibenhöhe
23.000 mm
FL
Guide length
12.300 mm
SRD
Sicherungsringdurchmesser
28.000 mm
ZTC
Customs tariff number
84669400
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D