Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
FIBRO
Description
2495.23.05500. - Manifold-Cylinder 5500 daN, low profile
Bill of material
2495.23.05500.050
BC
Order No
TYPDESC
Federtyp
NIEDRIGE BAUHOEHE mm
HUBMAX
Stroke max.
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
NENN
Nennkraft
5500 daN
ZD
Cylinder diameter
108.000 mm
SD
Piston rod diameter
37.000 mm
NM
Thread size
M100x2
L
Length
mm
LMIN
Length
54.500 mm
T
Screw-in length
mm
GL
Thread length
19.000 mm
D1
95.000 mm
DK
Kernlochdurchmesser
98.000 mm
M
Thread
100 mm
KSD
Kolbenscheibendurchmesser
81.000 mm
KSH
Kolbenscheibenhöhe
23.000 mm
FL
Guide length
12.300 mm
SRD
Sicherungsringdurchmesser
40.000 mm
ZTC
Customs tariff number
84669400
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D