Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2497.00.15.20. - Adapter baseplate
Bill of material
2497.00.15.20.01000
BC
Order No
DOC
Katalogblatt
2497_00_15_20.pdf
ZD
Cylinder diameter
mm
D1
mm
H
Höhe
20.000 mm
H1
mm
H2
mm
TK
mm
D2
mm
D3
6.500 mm
T
10.100 mm
M
6.000 mm
MT
12.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D