Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
2497.00.20 - Adapter baseplate
Bill of material
2497.00.20.00500
BC
Order No
DOC
Catalog page
2497_00_20
ZD
External diameter
mm
H
Height
20.000 mm
D1
mm
H1
mm
H2
mm
TK
Teilkreis Senkung
mm
D2
mm
D3
6.200 mm
T
mm
TK1
Teilkreis Gewinde
mm
M
6.000 mm
MT
11.500 mm
MKT
14.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D