Catalog navigation
CAD Model seçimi
Uygun ürünler: 65
HELP_VARIABLE
Company
Sati
Description
24B-1 (38,1 x 25,4 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Bill of material
CS14039
CODE
Code
P
Pitch
38.1 mm
W
Internal width
25.4 mm
DR
Roller
25.4 mm
R
Tooth radius
38 mm
C
Radius width
2 mm
H1
Tooth width
24.1 mm
Z
DE
mm
DP
mm
D
mm
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D