Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
Sati
Description
24B-2 (38,1 x 25,4 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
Bill of material
CD14028
CODE
Code
P
Pitch
38.1 mm
W
Internal width
25.4 mm
DR
Roller
25.4 mm
R
Tooth radius
38 mm
C
Radius width
2 mm
L
Tooth width
23.6 mm
H2
Tooth width
72 mm
Z
DE
mm
DP
mm
D
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D