Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
25-18A - 25 Watt 18 GHz Bi-Directional RF Attenuators
Bill of material
25-18A-MFN-01
PN
Part Number
25-18A-MFN-01
PR
Power Rating
25 W
TYPE
Product Type
A Series - Attenuator
CGENDER
Connector Gender
CONN
Connectors
N
AV
Attenuation Value
dB
AVS
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.750 Inch
B
2.670 Inch
C
0.700 Inch
D
2.300 Inch
E
4.120 Inch
IMP
Impedance
50 Ohm
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
POWER
AC Power
None
HUMIDITY
Humidity
95% non-condensing
WEIGHT
Weight - Approx.
13.5 oz.
NS
Dimensions L x W
4.12 x 2.3 Inch
CONNMAT
Connector Material
Stainless Steel
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D