Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
25 Series Aluminum - Light Duty Shock Absorbing Caster
Bill of material
2510S3F
PN
Reference Number
2510S3F
DESC
Item Description
25-10S3-10
SERIES
Series
25
CT
Caster Type
WD
Wheel Dia.
Inch
WM
Wheel Material
Plastic
WB
Wheel Brake
TP
Top Plate
3 3/4 x 2 3/4
SLO
Swivel Lock
NY
Notched Yoke
N/A
SLOP
Lock Position
A
A Swivel Radius
3 3/16 Inch
B
B Deflection Range
3/4 Inch
C
C Non-Flexed Height
5 1/2 Inch
D
D Full-Flexed Height
4 3/4 Inch
E
E Bolt Hole Spacing
3 Inch
F
F Bolt Hole Spacing
1 3/4 Inch
G
G Plate Dimensions
3 3/4 Inch
H
H Plate Dimensions
2 3/4 Inch
I
I Plate Dimensions
1/4 Inch
J
J Bolt Size
5/16 Inch
WEIGHT
Approx Weight in Pounds
4 3/4
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D