Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
250009001/A - SHUTTER 100 45 M/M
Bill of material
250009001/A
CODE
Code
250009001/A
A
Length
145 mm
B
Length
160 mm
C
Length
mm
D
Outer diameter
98 mm
E
Length
100 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D