Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2502590000 - WPD 230 2X50/2X50 BL
明細表
Weidmueller 2502590000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2502590000
MANUTYPEDESC
Manufacturer Type Description
WPD 230 2X50/2X50 BL
DESCSHORT
Description short
电位分配器端子, 50, 1000 V, 150 A, 回路数: 1, 蓝色
DESCLONG
Description long
用于电位分配的接线端子。触点密度高。
GTIN
GTIN-Code
4050118516418
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
150 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
150 A
BAA303
Power loss, static, current-independent [Pls]
4.800 W
BAA351
color
blue
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.066 kg
BAB577
depth
45 mm
BAA020
height
70.007 mm
BAF016
width
35.6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D